Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 glass holder, stand model - Sanitary accessories
Bill of material
BA21VC113
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
WSM
Wall / standing model
Standing Model
W
Width
71.5 mm
H
Height
102 mm
L
Length
71.5 mm
GW
Installation height
0.85 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC113/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D