Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 Soap dispenser stand model - Sanitary accessories
Bill of material
BA21VC128
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
WSM
Wall / standing model
Floor Model
W
Width
71.5 mm
H
Height
153 mm
L
Length
78 mm
GW
Installation height
0.85 m
M
Main customs material
CTN
Customs tariff number CH
84.798.992
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC128/
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D