Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 toilet brush set stand model - Sanitary accessories
Bill of material
BA21VC156
BNR
Order number
BA21VC156
PD
Product description
CHIC22 toilet brush set stand model with closing lid, plastic insert black freestanding
ARTNR
Article number
107979
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Standing model
W
Width
88 mm
H
Height
150 mm
L
Length
97 mm
GW
Installation height
0.2 m
M
Main customs material
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC156/
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D