Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Motovario
Description
CHL - Motoriduttore planetare con Motore Compatto
Bill of material
CHL2010T-CS50x82T080IC411B11DSTDA0021
TYPE
Tipo
CHL
STADI
Stages
GR
Size
VERS
Gear box version
PAM
Input PAM flange
-
ALBVER
Vers. output shaft
FLDIM
Dim. output flange
-
ALBDIM
Dim. output shaft
50x82
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
RAF
Cooling
FC
Motor execution
B11
FLA
Compact flange
D
ALB
F
BIS
Rear shaft (d*l)
DISP
Devices
ENCO
Encoder
TF
Break type
AF
Brake power supply
RF
Brake rectifier
ACC
Accessories
SER
Forced ventilation
CVE
Fan cover
COP
Terminal box cover
Aluminium
MOR
Terminal box cover position
D
50 mm
DTOL
D tolerance
h6
BB
B
82 mm
B
b
14 mm
T
t
53.5 mm
F
f
M16
B1
88 mm
G
mm
G1
mm
C
24 mm
E
138 mm
FF
F
233 mm
H
132 mm
K
21 mm
M
216 mm
N
260 mm
O
17 mm
ON
O n
n°4
Q
148.5 mm
R
180 mm
S
16 mm
TT
T
1.5 mm
V
105 mm
PF
185 mm
MF
165 mm
NF
NF f7
110 mm
GF
6 mm
JF
45 °
OF
10.5 mm
OFN
OF n
n°8
SF
12 mm
TFDIM
TF
5 mm
XT
X - T (IE1 - IE2 - IE3)
mm
XXT
*X - T (IE1 - IE2 - IE3)
mm
YT
Y - T (IE1 - IE2 - IE3)
mm
ZT
Z - T (IE1 - IE2 - IE3)
mm
XTB
X - TB (IE1 - IE2 - IE3)
mm
XXTB
*X - TB (IE1 - IE2 - IE3)
mm
YTB
Y - TB (IE1 - IE2 - IE3)
mm
ZTB
Z - TB (IE1 - IE2 - IE3)
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D