Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cj70_24 - Cinch Connectivity Solutions
Bill of material
CJ70-24
PN
Part Number
CJ70-24
DESC
Description
TRB Cable Jack, Wrench Crimp, Straight, 3-lug, For 89120 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
202-3934
MF
Max Frequency
500 MHz
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D