Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cj70_7 - Cinch Connectivity Solutions
Bill of material
CJ70-7
PN
Part Number
CJ70-7
DESC
Description
TRB Cable Jack, Wrench Crimp, Straight, 3-lug, For TRC-50-2 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
TRC-50-2, TRC-75-2
MF
Max Frequency
500 MHz
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D