Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cj70c_201 - Cinch Connectivity Solutions
Bill of material
CJ70C-201
PN
Part Number
CJ70C-201
DESC
Description
TRB Cable Jack, Full Crimp, Straight, 3-lug, For M17/176-00002 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
M17/176-00002
MF
Max Frequency
500 MHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D