Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SAMLO
Description
CKA - Pin Cylinder
Bill of material
CKA-A6-S5
TYPECODE
typecode
CKA
BIM
Built-in magnet
None
ACTION
Action
Single acting,Spring return
MC
Material(Cylinder Body)
Brass(Nickel plated)
MP
Material(Piston)
Stainless steel
UF
Using fluid
Compressed air MPa
UP
Use pressure
0.15~0.7 MPa
PP
Proof pressure
1.0
AFT
Ambient and fluid temperature
-10~70 ℃
PS
Piston speed
50~500 mm/s
TT
Travel tolerance
+1.0/0
CUSHION
Cushion
None
A
S
B
D
E
F
G
H
K
M
N
R
T
W
Z
CATALOG
catalog
cka.jpg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D