Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cl2_30_12 - Signal Transformer
Bill of material
CL2-30-12
PN
Part Number
CL2-30-12
DESC
Description
Class 2 Transformer, Throurgh Hole Mount, 30VA Power, 115V/230V Input
POWERVA
Power
30 VA
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.15 lbs (0.52 kg)
LENGTH
Length
2.62 in. (66.5 mm)
WIDTH
Width
2.18 in. (55.4 mm)
HEIGHT
Height
1.56 in. (39.6 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D