Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III - LTE Unit
Bill of material
7030.571
BEST
Model No.
7030.571
BEZ1
Designation 1
CMC III LTE Unit
INFO
PDF Catalog
PDF Catalog
B
Width
138 mm
H
Height
40 mm
T
Depth
132 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.670 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D