Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
CMMD - Motor controller
Bill of material
561406 CMMD-AS-C8-3A
TNR
Part number
561406
TYP
Type
CMMD-AS-C8-3A
INFO
Valid until
Information
2024-06-30
B1
112.000 mm
B2
87.800 mm
B3
60.000 mm
B4
26.000 mm
B5
22.000 mm
D1
10.000 mm
D2
5.500 mm
H1
160.000 mm
H2
155.500 mm
H3
19.700 mm
L1
257.600 mm
L2
242.100 mm
L3
221.100 mm
L4
181.000 mm
L5
200.000 mm
L6
19.750 mm
L7
10.000 mm
L8
9.250 mm
L9
15.300 mm
CNSMASSEXACT
Weight
2.400 kg
GTIN
4052568208844
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D