Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Festo
Description
CMSX - Positioner
Bill of material
3929369 CMSX-P-S-C-U-F1-S-130-A
TNR
Part number
TYP
Type
INFO
Valid until
Information
B1
105.800 mm
B2
30.000 mm
B3
17.000 mm
B4
8.000 mm
B5
0.500 mm
D1
mm
D2
50.000 mm
D3
35.000 mm
D4
Thread
G1/8
H1
85.800 mm
H2
mm
H3
mm
H4
40.500 mm
H5
20.500 mm
H6
13.500 mm
H7
5.500 mm
L1
200.000 mm
L2
mm
L3
164.000 mm
W1
45.000 mm
SW1
Width across flats
25.000 mm
CNSMASSEXACT
Weight
0.970 kg
GTIN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D