Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
Comfort plus Cooling - System M heat pump Comfort plus Cooling
Bill of material
System M heat pump Comfort plus Cooling Indoor unit-M22511
TYP
Type
System M heat pump Comfort plus Cooling Indoor unit
ARTNR
Article number
M22511
P
Power
9-16 kW
UNIT
Unit
LODDEST
LOD Destination
LODLEVEL
LOD Level
COOLING
Cooling
OUTCOLOR
Color
SPEICHER
Warm water
MIXMOD
Mixer modules
BIVMOD
Bivalent modules
W
Width
600 mm
H
Height
1400 mm
D
Depth
750 mm
G
Weight
175 kg
INFO
Web
Info
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D