Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
JUNG PUMPEN
Description
COMPLI 1000 - Faeces lifting plant, double plant for commercial use
Bill of material
JP50101
ARTNR
Item number
TYP
Type
SPA
Voltage
V
B
Width
835 mm
H
Height
651 mm
T
Depth
650 mm
P1
Engine power
kW
P2
Engine power
kW
STR
Electricity
A
A
Cores
STE
Plug
O
Oil chamber
CNSMASSEXACT
Mass
kg
INFO
Infotext
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D