Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Concealed AA-12-0 - Concealed Series
Bill of material
AA-12-0-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Concealed Series
PROFILE
Profile
AA-12-0
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
1.5" in. (38.1 mm) Inch
B
Cover Width
12" in. (305 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D