Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Cone point - Cone tip
Bill of material
269055
BEST
Order No.
269055
AUSF
version
Cone tip
D
diameter
4 mm
M
thread
M 3 mm
L
Length
11 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
2D