Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Cone screw short for 3 mm jaws - -
Bill of material
23801030
BEST
Order No.
23801030
BS
Description
Information
Infotext
L
Length
16.000 mm
M
thread
M 8 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D