IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
554454
Haberkorn
Driving elements
Chains
Standard with attachments DIN 8187
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{haberkorn/driving_elements/chains/standard_with_attachments_din_8187/c_l_for_chain_bea_mk2.prj},{NB=554454},{NAME=Connecting link standard with attachment simplex 08 B-1 (1/2\"x5/16\") MK2},{ISO=08B-1},{P=12.700},{TYPE=MK2},{CNSORDERNO=554454},{A=23.200},{B=4.400},{C=1.400},{D=11.810},{E=8.100},{F=12.700},{G=1.000},{H=18.000},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=1},{BB=4.300},{DD=14.100},{CC=18.400},{AA=23.200},{CNSORDERNO2=613112220}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Haberkorn
Description
Connecting links standard with attachments MK2 simplex DIN 8187
Bill of material
554454
NAME
Name
Connecting link standard with attachment simplex 08 B-1 (1/2"x5/16") MK2
Connecting link standard with attachment simplex 08 B-1 (1/2"x5/16") MK2
ISO
08B-1
08B-1
P
p
12.700
12.700
mm
TYPE
Type
MK2
CNSORDERNO
Order number
554454
554454
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D