Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
Conveyor/Belt Hopper control units - Steuergeräte
Bill of material
31002707
TYP
Type
CNSORDERNO
Article No.
SPEZ
specification
A
Power output for vibratory boel or linear feeder
B
switchable AC motor
C
Internal switching to 230V or 110V mains voltage
D
Automatic switching to 230V or 110V mains voltage
E
Output power with potentiometer, adjustable on front panel
F
Simple menu navigation to change the setting parameters
G
Membrane keypad for setting and changing the working values in the setting menus
H
Manuelles Anpassen des Ein- und Ausschwingverhaltens durch Änderung der Zeitkonstanten, internes Poti
I
Manual adjustment ot the transient and decay responses by changing the time constants
J
External release 24V DC / potential-free contact
x
K
External release 24V DC - per channel
L
External release 24V DC
M
Two relay output and two optocoupler for status messages and fruther links
N
Zwei Relaisausgänge und zwei Optokoppler pro Leistungsausgang für Statusmeldungen und weitere Verknüpfungen
O
Message of the device: Ready for operation = Device switched on Active = Device running
P
Message of the device: Ready for operation = Device switched on - depending on the channel Active = Device is running - per channel
Q
Possibility of connecting external devices e.g. solenoid valve
R
Anschluss von max. 2 Sensoren deren Funktion und Schaltverhalten programmierbar sind. (Versorgungsspannung 24V DC 10mA)
S
Plug-in connections for RNA vibratory bowl and linear feeders
T
Steckbarer Anschluss für RNA Schwing- und Linearförderer, Motor, Sensoren und Kommunikation
U
Double-pole main switch
V
CE, EMV und CSA/UL geprüft
W
Activation of vibratory bowl and linear feeder: vibration amplitude
X
Activation of vibratory bowl and linear feeder: external release
Y
Activation of vibratory bowl and linear feeder: signal direction of external release
Z
Activation of vibratory bowl and linear feeder: Soft start time and soft stop time
AA
Storing the programmed settings
AB
Locking the settings against changes
AC
Status display
AD
Resetting to RNA factory setting
AE
Output voltage min. revs / mac. Revs
AF
Main voltage range 230/110 Volt
AG
Soft start of drive is adjustable
AH
Setting sensor input 1 and sensor input 2: Inverting input of signal direction
AI
Setting sensor input 1 and sensor input 2: Time until switching on and switching off moment
AJ
Selecting the sensor links (up to 7 possibilities)
AK
Setting the cycle monitors (monitoring of sensors 1 and / or 2)
AL
Permanently programmed application examples
AM
Performance target with external voltage
AN
Channel 1/2/3 transposable from bowl / linear feeder to conveyor function
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D