Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Counterplate for stepped jaw 10mm - -
Bill of material
23801314
BEST
Order No.
23801314
B
width
20 mm
B1
Distance
6.5 mm
B2
Distance
3.30 mm
H
height
10 mm
L
Length
100 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
2D