Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
CP400 - Adjustable Column Style
Bill of material
CP-400M
PN
Part No.
CP-400M
MN
Model No.
CP-400
DESCRIPTION
Description
3/4 Ton Column Press
TYPE
Type
BORE
Bore
4"
THRUST
Thrust at 100 PSI
1508 lbs.
STROKE
Stroke
Inch
TWD
Table Width & Depth
6 7/8 x 8 3/4 Inch
WEIGHT
Weight
90 lbs
OPTIONS
Rod Options
L
14.75 Inch
L1
10.38 Inch
L2
8.90 Inch
H
14.00 Inch
H1
3.62 Inch
H2
0.75 Inch
W
7.12 Inch
W1
5.50 Inch
W2
6.95 Inch
W3
0.00 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D