Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
CPN Type - Plug
Bill of material
C22PN STEEL
CNSORDERNO
Order number
C22PN STEEL
ASSYNO
Assy No.
CA84600
S
Application
5 mm ID
MT
Material
STEEL
M
Mass
53 g
L
(49) mm
C
19.1 mm
H1
H1 (WAF)
Hex.17
H2
H2 (WAF)
Hex.19
B
ΦB
4 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D