Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
CPS015 - CPS Cable Chain
Bill of material
CPS015.06.R18/B1-124.5L
TYP
Type
CPS015
B
Outer Height
13 mm
D
Inner Height
10 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
117.0 mm
ST
Stroke Range
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
T
Pitch
15 mm
ESD
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D