Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Rollenbau
Description
CRH-RHX - Swivel castor
Bill of material
CRH 100 RHX
ORDERNO
Article-number
CRH 100 RHX
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
100 kg
H
Overall height H
128 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
87 mm
WB
Wheel bearing
Plain bearing
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D