Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CS/M - T handle with lock
Bill of material
T handle with lock CSM.50
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
80 mm
DIM02
b
24 mm
DIM03
h
43 mm
DIM04
d
35 mm
DIM05
l
20 mm
DIM06
l1
13.5 mm
DIM07
H
50 mm
DIM08
F
42 mm
WEIGHT
Weight
240 g
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D