Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
CSS-00416-A - High Flow 2:1 Air Boosters
Bill of material
CSS-00416-A
PN
Part No.
CSS-00416-A
PROD
Product
High Flow Air Booster
MS
Model Selection
IP
Max. Input Pressure
125 PSI
OT
Operating Temp
15° to 160° F
LUB
Lubrication
HT-99 Oil
PORT
Port
1/2 NPT
H
6.00 Inch
L
14.21 Inch
W
7.00 Inch
W1
5.95 Inch
T
1.00 Inch
A
3.58 Inch
B
5.31 Inch
CB
C Bore
0.81 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D