Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Cuboid V-blocks - -
Bill of material
359400
BEST
Order No.
B
Width
50 mm
H
height
25 mm
L
Length
mm
M
thread
M 6 mm
M1
thread
M 5 mm
GEW
Weight
kg
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
2D