Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollon
Description
CURVILINE (constant radius) - Curvilinear guide rail, constant bend radius, radial ball bearings, stainless steel and hardened raceways available (max load 2475 N, max length 4000 mm)
Bill of material
GCT01-180-45-141-F
INFO1
Long description
The Curviline is guide rail with radial ball bearings used for all non-linear special movements. It is available with constant or variable radii and may be specified according to customer requirements.
DIM
Dimension
INFO
Catalogue
Catalogue
GUI
Rail
GCT
BR
Bending Radius
mm
Enter value for BR
Bending Radius
mm
cm
inch
ft
X
Bending Angle
mm
Enter value for X
Bending Angle
mm
cm
inch
ft
ST
Step
80
DRILL
Drilling
NHL
Length
141.372 mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
G
mm
H
mm
I
mm
L
mm
M
10 mm
N
mm
WR
Weight-rail
kg/m
WS
Weight-slider
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D