Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Metalwork
Description
Cylinder series ISO 15552 Ø 160-200 with intermediate hinge
Bill of material
W120AA300250182
CODE
Code
DI
Ø Diameter
mm
TYPE
Type
EX
Ø Diameter
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
SC
Special scraper
H
Hinge position
mm
Enter value for H
Hinge position
mm
cm
inch
ft
H1
min
mm
H2
max
mm
AC1
Front accessories
AC2
Rear accessories
AC3
Intermediate accessories
AC4
Left sensors
AC5
Right sensors
INFO
Catalogue
Catalogue
E
Ø E
mm
F
Ø F
32 mm
I
32 mm
L2
mm
Q
mm
S
40 mm
WG
Weight
g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D