Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Dodge
Description
Cylindrical Housing D-Lok Metric Bore - DL Normal Duty Cylindrical Units
Bill of material
056468
SERIES
Series
206
SS
Shaft Size
30 mm
PN
Part Number
056468
DESCRIPTION
Description
CYL-DL-30M
W
Weight
6.5 kg
A
39.6 mm
B
23.9 mm
C
36.1 mm
D
88.90/88.85 mm
L
56.4 mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D