Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-LASAA, D-LASDA, R-LASAA, R-LASDA, H-LASAA, H-LASDA, D-LASAB, D-LASDB, R-LASAB, R-LASDB, H-LASAB, H-LASDB - Locating Pins for Fixtures - Standard Grade, Short Set Screw - Tip Shape Selectable, Set Screw Mount (h7) - Shouldered - With Surface Treatment
Bill of material
R-LASAA8-P3.0-B2-L5-A30-E1
PN
Part Number
SHP
Shape
MAT
Material
ST
Surface Treatment
TSS
Tip Shape Selection
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
A Selection
deg
E
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
H
mm
R
0.0 mm
W
0 mm
LL1
l1
mm
DD
d
mm
EE
e
0.000 mm
ALT1
Flat Position
ALT2
Flat Machining
ALT3
Wrench Flats
H1
0 mm
ALT4
Upper Relief Radius Change
RTC
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D