Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dodge
Description
D-Lok LFT Two-Bolt Flange Metric Bore - DL LFT Normal Duty 2-Bolt Flange Bearings
Bill of material
073072
SERIES
Series
204
SS
Shaft Size
20 mm
PN
Part No.
073072
DESCRIPTION
Description
LFT-DL-20M
W
Weight
0.36 kg
A
32.5 mm
B
90.4 mm
C
32.3 mm
D
71.4 mm
G
8.6 mm
H
10.7 mm
J
10.7 mm
L
43.4 mm
M
60.5 mm
N
34.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D