IFC 4.0
可提供的產品目錄語言:
English
English
126639
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/p2b_dlm_hm_asmtab.prj},{NB=126639},{SERIES=208},{SS=35},{PN=126639},{DESCRIPTION=P2B-DLM-35M},{WEIGHT=3.2},{BOD=80.000000},{A=51.1},{A1=51.100000},{B=184.2},{B1=184.200000},{C=49.0},{C1=49.000000},{DMIN=131.6},{DMIN1=131.600000},{DMAX=149.4},{DMAX1=149.400000},{F=M12},{F1=12.000000},{G=23.1},{G1=23.100000},{H=23.6},{H1=23.600000},{J=106.4},{J1=106.400000},{L=69.6},{L1=69.600000},{M=54.1},{M1=54.100000},{R=19.1},{R1=19.100000},{S=32.0},{S1=32.000000},{U=82.8},{U1=82.800000},{V=165.6},{V1=165.600000},{W=17.5},{W1=17.500000},{X=3.0},{X1=3.000000},{CAPS=4005},{CAPD=7332},{PPATH=p2b_dlm_hm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Dodge
Description
D-Lok Medium Duty Two-Bolt Pillow Block Metric Bore - DLM Medium Duty Pillow Blocks
Bill of material
126639
SERIES
Series
208
208
SS
Shaft Size
35
35
mm
PN
Part No.
126639
126639
DESCRIPTION
Description
P2B-DLM-35M
P2B-DLM-35M
WEIGHT
Weight
3.2
3.2
kg
A
51.1
51.1
mm
B
184.2
184.2
mm
C
49.0
49.0
mm
DMIN
131.6
131.6
mm
DMAX
149.4
149.4
mm
F
Bolt Diameter
M12
M12
mm
G
23.1
23.1
mm
H
23.6
23.6
mm
J
106.4
106.4
mm
L
69.6
69.6
mm
M
54.1
54.1
mm
R
19.1
19.1
mm
S
32.0
32.0
mm
U
82.8
82.8
mm
V
165.6
165.6
mm
W
17.5
17.5
mm
X
3.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D