Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dodge
Description
D-Lok Medium Duty Wide Slot Take Up Metric Bore - DLM Medium Duty Wide Slot Take-Up Bearings
Bill of material
054390
SERIES
Series
208
SS
Shaft Size
35 mm
PN
Part No.
054390
DESCRIPTION
Description
WSTU-DLM-35M
W
Weight
3.5 kg
FS
Take-Up Frame Size
WS400
A
51.1 mm
B
144.5 mm
C
17.48 mm
D
82.6 mm
E
88.9 mm
F
25.4 mm
G
16.0 mm
H
19.1 mm
J
82.6 mm
K
49.3 mm
L
69.6 mm
M
101.22/101.98 mm
N
114.3 mm
R
19.1 mm
S
32.0 mm
T
49.3 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D