Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE 26P SOLDER CUP PL3
Bill of material
HARTING 09562004704
MANUID
Product number of the Manufacturer
09562004704
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 26, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB HD FE 26P SOLDER CUP PL3
SUPPLIERALTNO
Alternative product number
09 56 200 4704
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO742
Brand
D-Sub
AAT080
Pole number
26
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D