Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE 44P SOLDER CUP S4
Bill of material
HARTING 09563004715050
MANUID
Product number of the Manufacturer
09563004715050
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 44, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB HD FE 44P SOLDER CUP S4
SUPPLIERALTNO
Alternative product number
09 56 300 4715 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
44
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D