Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE 78P SOLDER CUP PL3
Bill of material
HARTING 09565004704
MANUID
Product number of the Manufacturer
09565004704
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 78, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB HD FE 78P SOLDER CUP PL3
SUPPLIERALTNO
Alternative product number
09 56 500 4704
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
78
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D