Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE CRIMP SHELL 44P
Bill of material
HARTING 09563004701
MANUID
Product number of the Manufacturer
09563004701
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 44, Copper alloy
DESCLONG
Long Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 44, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB HD FE CRIMP SHELL 44P
SUPPLIERALTNO
Alternative product number
09 56 300 4701
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
41
AAO742
Brand
D-Sub
AAT080
Pole number
44
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D