Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
LILAI Chain
Description
D-type Sanp-on Sideflex conveyor chain - Snap-on Conveyor Chain
Bill of material
1873-D-K750_D
CM
Chain model
PN
Product name
D-type Sanp-on Sideflex conveyor chain
APPLICATION
Application
Mainly suitable for various kinds of bottle, can clamping sideflex and elevating conveying.
MATERIAL
Material
POM, clamp material: natural rubber
BC
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
mm
RW
Rubber width
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
500 mm
BCM
Base chain material
E
5.10 mm
G
34.9 mm
H
mm
J
53.5 mm
K
20.5 mm
L
14.2 mm
P
19.05 mm
Q
31.60 mm
T
4.4 mm
V
29.0 mm
C
45.2 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D