Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
D14X Housed DDR - Housed DDR
Bill of material
D141A-12-1210
PN
Part number
D141A-12-1210
SERIES
Series
D14X
DDS
Direct Drive Series
MFS
Motor Frame Size
14 = 14.25" O.D.
RSL
Rotor Stack Length
WT
Winding Type
MO
Mounting Option
CT
Connector Type
SO
Shaft Option
1= Straight thru bore w/ face coupling
FD
Feedback Device
BO
Bearing Option
US
Unit Seal
A
156.470 mm
B
152.910 mm
C
114.800 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D