Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D19.02 Form 4 - Rosette stainless steel
Bill of material
IMS 350062460 / ROSETTE STAINLESS STEEL PICKLED 4125
CNSORDERNO
Art.-Nr.
350062460
ARTCODE
Article code
ROSETTE STAINLESS STEEL PICKLED 4125
FORM
Form
A
4.9 mm
B
12.75 mm
C
8.9 mm
D
2.5 mm
E
90 °
CNSMASSEXACT
Net weight
0.51 g
CNSMATNO
Material number
1.4301
CNSOBFL
Surface
GEBEIZT
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D