Catalog navigation
Výběr CAD modelu
Available products: 21
HELP_VARIABLE
Company
Spraying Systems
Description
D26553 - Even Flat Spray Tip, self aligned 0°
Bill of material
D26553-9040E
ARTNR
Part No.
DG
Nozzle size
SPRW
Spray angle
°
MAT
Materials
D1
Diameter
14.8 mm
H1
Height
15 mm
D2
Diameter
12 mm
H2
Height
5 mm
INFO
Overview
INFO PDF
Q1
Flow rate at 3 bar
l/min
Q2
Flow rate at 5 bar
l/min
Q3
Flow rate at 10 bar
l/min
Q4
Flow rate at 15 bar
l/min
Q5
Flow rate at 20 bar
l/min
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D