Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Spraying Systems
Description
D41808 - FullJet, Rectangle
Bill of material
D41808-61-70/20
ARTNR
Part No.
DG
Nozzle size
SPRWX
Spray angle at 3 bar
°
SPRWY
Spray angle at 3 bar
20 °
MAT
Materials
D1
Diameter
21.5 mm
H1
Height
35 mm
SW1
Key width
18 mm
INFO
Overview
INFO PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D