Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
DB-11E_BPZ:500-094151E
Bill of material
Small Detector Base (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
Small Detector Base
SA110ID05
Main groups of wares
DB-11E
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
105.0 mm
SA700ID06
Depth
105.0 mm
SA700ID07
Height
49.0 mm
SA700ID08
mass (net)
0.144 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:500-094151E
SA810ID03
Manufacturer’s reference number
BPZ:500-094151E
SA810ID04
Datanorm number
BPZ:500-094151E
SA810ID06
GTIN number
SA810ID10
Description text
Small Diameter Detector Base
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001489
ETIMCLASSN
ETIM classname
Socket for fire alarm detector
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 29 13 15
OMNICLASS
OmniClass title
Flame Detectors
UNICLASSC
Pr_80_77_28
SA740ID04
Approval markings
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D