Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBC01_11 - Parallel Coupling¡¤Screw Fixing/Screw Clamping Type¡¤High Rigidity/Aluminum Alloy
Bill of material
DBC01-D34-d10-e10
CODE
Code
TYPE
MTM
Main material
Aluminum Alloy
SUR
Surface Treatment
Anodize
THA
annex
Hexagon Socket Set Screw
D
mm
DD
d
mm
EE
e
mm
L
mm
L1
mm
F
mm
M
mm
A
mm
ALT
Allowable Torque
N*m
AIA
Allowable Installation Angle Deviation
0.5 N*m
AIE
Allowable Installation Eccentric Deviation
0.05 N*m
AIO
Allowable Installation Of Axial Displacement Deviation
+0.1/-0.1
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
RST
Screw solid torque
mm
WEI
Weight
g
LINK
Website
Website Connection
DHM
DH
EHM
EH
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D