Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBJ06_26 - Disk-Type Coupling
Bill of material
DBJ06-D65-d15-e15
CODE
Code
TYPE
Screw Clamp Type Single Diaphragm
MTM
Main material
DIM
Disk Material
SUS301CSP
LHS
Body surface treatment
THA
annex
Hexagon Socket Head Screw
D
65 mm
DD
d
mm
DDTOL
DDtol
+0.014/0 mm
EE
e
mm
EETOL
EEtol
+0.014/0 mm
L
55.5 mm
L1
25 mm
M
M6-L20
MD
8.5 mm
MK
6 mm
ML
ml
20 mm
ML1
ml1
8 mm
MS
5 mm
TIT
Tightening torque
15.7 N*m
ALT
Allowable Torque
N*m
AIA
Allowable Installation Angle Deviation
°
AIE
Allowable Installation Eccentric Deviation
-
AIO
Allowable Installation Of Axial Displacement Deviation
+0.3/-0.3
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
WEI
Weight
g
ZZDC
D Hole Side Keyway Processing
ZZDD
e Hole Side Keyway Processing
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D