Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCBST37FN
Bill of material
DCBST37FN
PN
Part Number
DCBST37FN
DESC
Description
Dura-Con Backshell, 37 position, top entry - 0.312", nickel plated, strain relief
WE
Wire Entry
Straight Entry
NOP
Number of Positions
37
WED
Wire Entry Diameter
0.312 (7.92) INCH (mm)
BL
Backshell Length
1.16 (29) INCH (mm)
SM
Shell Material
Aluminum Alloy
SF
Shell Finish
Electroless Nickel
MH
Mounting Hardware
2 no.2-56 Hex Head Jackposts, Locking Washers and Retaining Clips
SR
Sleeve Ring
None
MINOT
Min Operating Temp.
-65 (55) °F (°C)
MAXOT
Max Operating Temp.
390 (200) °F (°C)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D