Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM512S6E5-36.0BN
Bill of material
DCCM512S6E5-36.0BN
PN
Part Number
DCCM512S6E5-36.0BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 51 2 Rows, Thermoplastic, Glass-Reinforced, Female, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 36" (914 mm), Color Coded per MIL-Std 681, No
CT
Connector Type
Socket
NOP
Nuber of Positions
51 (2 Row)
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
IM
Insulation Material
Thermoplastic, Glass-Reinforced
CG
Contact Gender
Female
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Wire Leads
WT
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
WL
Wire Length
36 (914) INCH (mm)
WCC
Wire Color Coding
Color Coded per MIL-Std 681
WP
Wire Plating
-
MH
Mounting Hardware
No Hardware
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
275 (135) °F (°C)
CURRENT
Current
3 A
WV
Withstanding Voltage
600 VAC RMS @ sea level
CR
Contact Resistance
8 mΩ mΩ
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170) oz (gm)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D