Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM100SBRP - Cinch Connectivity Solutions
Bill of material
DCDM100SBRP
PN
Part Number
DCDM100SBRP
DESC
Description
Commercial PCB Mount Connector, Socket, 100 Positions, Yellow Chromate over Cadmium, Thermoplastic, Glass-Reinforced, Female, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
100
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
2D