Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rollon
Description
DEM - Steel telescopic rail, full extension 100%, hardened raceways, mixed holes (max load 15512 N, max closed length 1970 mm)
Bill of material
DEM28130
INFO1
Long description
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened and ground raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
GUI
Rail
DEM
DIM
Dimension
INFO
Catalogue
Catalogue
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
M
25 mm
N
80 mm
NN
No. Holes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D